text.skipToContent text.skipToNavigation

Alternate Catalog No. : SATC 2/0

Catalog No. : SATC2/0

Description:  AL TAPERED SPLICE WIRE SIZE 2

UPC: 783786749447

Aluminum Tapered Splices - common die series, wire size 2/0 Stranded, 3/0 Compact. Installing Dies 840, 249, TX, 76, 11A. Length 4 inch. Outside diameter 29/32 inch. Oil Stop. Oxide Inhibitor. Gray Caps. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Stop Ensures Proper Cable Insertion Prevents Moisture Migration. Dual-Rated for use with Aluminumand Copper Conductors. Connector Bores Prefilled with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification.

Specifications

Connection

Compression

Conductor Range

2/0 STR AWG , 3/0 COMPT AWG

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4 inches long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here