text.skipToContent text.skipToNavigation

Alternate Catalog No. : SASL 6 NTN

Catalog No. : SASL6NTN

Description:  AL STACK LUG 2 HOLE TIN PLATE NO6

UPC: 783786770991

Tin Plated Aluminum Two-Hole NEMA Lugs - Stacking Lug, 6 ACSR - Compressed, 6 Stranded. 4 Solid - Compact. Installing Dies CSA22, 5/8, BG, 243. Length 5-1/4 inch. Pad 7/8 inch wide x 3 inch long x 7/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 1-7/16 inch long x 5/8 inch outside Diameter. Oxide Inhibitor. Blue Cap. Dual Rated for use with Aluminum and Copper Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made from Aluminum for High Strength and Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.
  • Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Dimensions

Wire Size

#6 ACSR/COMPR AWG , #6 STR AWG , #4 SOL/COMPT AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here