Alternate Catalog No. : SASL 4/0-48 TN
Catalog No. : SASL4/0-48TN
Description: AL STACK LUG 1 HOLE, 4/0 TIN PLATE
UPC: 783786749348
Tin-Plated Aluminum One-Hole Lugs - common die series - Stacking lugs, 4/0 Stranded ACSR, 250 Compact, Installing dies TX, 76, 249, 840, CSA 24. Length 3-1/2 inch. Pad 1-15/64 inch wide x 1-3/16 inch long x 19/64 inch thick. (1) 17/32 inch hole. Barrel 1-7/16 inch long x 29/32 inch outside Diameter. Oxide Inhibitor. Pink Cap. Dual Rated for use with Aluminum and Copper Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
- Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Designed for general Applications and for Installation of Homac 125 Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-21/64 inch long |
|
Wire Size |
4/0 to 250 kcmil , 250 to 300 kcmil , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |