Alternate Catalog No. : SASL 4/0-48
Catalog No. : SASL4/0-48
Description: AL 1HOLE LUG STR DIE 3/0 4/0
UPC: 783786749331
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
- Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Entire conductor range installed by four dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification. Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money. |
|
Application |
Designed for general Applications and for Installation of Homac 125nSeries Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-21/64 x 1-5/32 inches wide |
|
Wire Size |
4/0 to 250 kcmil , 250 to 300 kcmil , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |