Alternate Catalog No. : SASL 4/0-38
Catalog No. : SASL4/0-38
Description: AL COMP 1 HOLE STACK LUG 4/0
UPC: 75114400572
Aluminum One-Hole Lug - Common Die Series - Stacking Lug. Wire Size 4/0 Stranded ACSR or 250 kcmil Compact, Installing Dies TX, 76, 249, 840, CSA24. Length 3-1/2 inch Pad 1-15/64 inch wide x 19/64 inch thick, Mount Hole for 3/8 inch Hardware. Oxide Inhibitor with Pink Cap. Less than 1000 Volts. Dual Rated for use with Aluminum and Copper Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Designed for general Applications and for Installation of Homac 125 Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Voltage Rating |
less than 1000 V |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3-1/2 inch long |
|
Wire Size |
4/0 STR ACSR AWG , 250 kcmil |
Documents/Support Tools
|
SDS |