Alternate Catalog No. : SASL 3/0-48 TN
Catalog No. : SASL3/0-48TN
Description: AL COMP 1HOLE STACK LUG 3/0 TINP
UPC: 783786749300
Tin-Plated Aluminum Compression One-Hole Stacking Lug for Aluminum and Copper Conductors- Common Die Series, 3/0 Stranded - ACSR, 3/0 Compact, Installing Dies TX, 249, 840, CSA 24. Length 3-3/8 inch. Pad 1-11/64 inch wide x 1-3/16 inch long x 23/64 inch thick. (1) 17/32 inch hole. Barrel 1-23/64 inch long x 29/32 inch outside diameter. Oxide Inhibitor. Black Cap. Dual Rated for use with Aluminum and Copper Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
- Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Designed for general Applications and for Installation of Homac 125 Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-21/64 inch long |
|
Wire Size |
3/0 STR AWG , 4/0 COMPR AWG , 4/0 COMPT AWG , 3/0 ACSR AWG |
Documents/Support Tools
|
SDS |