Alternate Catalog No. : SASL 2-48 TN
Catalog No. : SASL2-48TN
Description: AL STACK LUG 1 HOLE, 2 TIN PLATE
UPC: 783786749287
Tin-Plated Aluminum Compression One-Hole Stacking Lug for Aluminum and Copper Conductors- Common Die Series, 2 and 1 Stranded, 1 Compressed, 1/0 Solid, 1 Compact, Installing Dies BG, 243, CSA 22, 5/8. Length 3 inch. Pad 7/8 inch wide x 1-1/16 inch long x 17/64 nich thick. (1) 17/32 inch hole. Barrel 1-5/16 inch long x 41/64 inch outside Diameter. Oxide Inhibitor. Red Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
- Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Designed for general Applications and for Installation of Homac 125 Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-1/8 inch long |
|
Wire Size |
#1 to #2 STR AWG , #1 COMPR/COMPT AWG , #2 ACSR AWG , 1/0 SOL AWG |
Documents/Support Tools
|
SDS |