Alternate Catalog No. : SASL 2/0 NTN
Catalog No. : SASL2/0NTN
Description: COMPRESSION LUG 2/0 TIN PLATED
UPC: 783786356188
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
- Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Designed for general Applications and for Installation of Homac 125-N Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6 inch long |
|
Wire Size |
2/0 STR AWG , 2/0 COMPR AWG , 3/0 COMPR AWG , 3/0 SOL AWG , 2/0 (6/1) ACSR AWG |
Documents/Support Tools
|
SDS |