Alternate Catalog No. : SASL 1/0-48 TN
Catalog No. : SASL1/0-48TN
Description: AL COMP 1HOLE STACK LUG 1/0 TINP
UPC: 783786749249
Tin-Plated Aluminum Compression One-Hole NEMA Stacking Lug for Aluminum and Copper Conductors- Common Die Series, 1/0 Stranded, 1/0 Compressed, Compact 2/0, ACSR 1/0, Installing Dies CSA 22, BG, 243, 5/8. Length 2 inch. Pad 29/32 inch wide x 1-1/16 inch long x 13/64 inch thick. Hole size 17/32 inch Diameter. Barrel 1-8/16 inch long x 41/64 inch Outside Diameter. Oxide Inhibitor. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made from Aluminum for High Strength and Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
- Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Designed for general Applications and for Installation of Homac 125 Series Insulated Buses. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-1/8 inch long |
|
Wire Size |
1/0 STR AWG , 1/0 COMPR AWG , 2/0 COMPT AWG , 1/0 ACSR AWG |
Documents/Support Tools
|
SDS |