Alternate Catalog No. : SASC 4/0
Catalog No. : SASC4/0
Description: ALUMINUM COMPRESSION SPLICE, 4/0
UPC: 783786749232
Aluminum Compression Splice, Wire Range 4/0 Stranded, Aluminum and Copper. Installing Dies TX, 249. Center Stop. 3 inches Long. 29/32 inch Outside Diameter. Oxide Inhibiting Compound. Pink Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center Stop. Oxide Inhibiting Compound. Pink Caps. Conductor Size and Die References Marked on Splice. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR AWG |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.00 inches. Outside Diameter .906 inch |
Documents/Support Tools
|
SDS |