Alternate Catalog No. : SASC 350
Catalog No. : SASC350
Description: ALUMINUM COMP SPLICE, 350 KCMIL
UPC: 783786749225
Aluminum Compression Splice, Wire Range 350 kcmil AL-CU. Installing Dies 96, 299, 655, 1 1/8-1, 13A. Length 2-63/64 inches. Center Stop. Oxide Inhibiting Compound. Brown Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center Stop. Oxide Inhibiting Compound. Brown Caps. Conductor Size and Die References Marked on Splice. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2.980 inches. Outside Diameter 1.125 inch. |
Documents/Support Tools
|
SDS |