Alternate Catalog No. : SAPT 2-1017 CC
Catalog No. : SAPT2-1017CC
Description: ALUMINUM PIN TERMINAL, NO2 - 1 STR
UPC: 783786749041
Aluminum Pin Terminal, #2 - 1 Stranded, 1/0 Solid. Dies TU, 52, BG, 243, 5/8. Tin-Plated Aluminum Body 3 inches long x .635 inch Diameter. Tin-Plated Copper Pin 17 inches long x .324 inch diameter. Includes Oxide Inhibitor compound, Sealant and Clear Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Aluminum for the High Strength and Conductivity
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor Prevents Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Body 3 inches long x .635 inch Diameter. Pin 17 inches long x .324 inch diameter. |
|
Wire Size |
#2 to #1 STR , 1/0 SOL AWG |
Documents/Support Tools
|
SDS |