text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAPT 1/0-1017 CC

Catalog No. : SAPT1/0-1017CC

Description:  OVERHEAD CONNECTOR

UPC: 783786828647

Aluminum Compression Pin Terminals - SAPT Series, 1/0 ACSR, 1/0 Stranded, pin diameter 1/0 (.325), pin length 17, dies TU,52,BG,243 5/8, barrel insertion 1-3/4 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made from Aluminum for the High Strength and Conductivity
  • Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
  • Oxide Inhibitor Prevents Oxidation
  • Metal Sealant Protects Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification

Descriptors

Category

Electrical terminals

Special Features

Oxide Inhibitor and Metal Sealant

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 ACSR , 1/0 STR AWG

Documents/Support Tools

SDS

Click here