Alternate Catalog No. : SAPT 1/0-1017
Catalog No. : SAPT1/0-1017
Description: ALUMINUM PIN TERMINAL - COND 1/0
UPC: 783786748976
Aluminum Pin Terminal, Wire Size 1/0 Stranded or 1/0 ACSR, Dies TU, 52, BG, 243, 5/8. Body - Length 3 inches. #2 Solid Copper Pin - Length 17 inches. Oxide Inhibitor. Yellow cap. Sealant.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Aluminum for the High Strength and Conductivity
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor Prevents Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
EPDM Rubber |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Length 17 Inches, Body Length 3 inches. |
|
Wire Size |
1/0 STR AWG , 1/0 ACSR AWG |
Documents/Support Tools
|
SDS |