Catalog No. : SAMHURL25/100FT
Description: 25MM SS-TPE COAT CONDUIT 100FT - WH
UPC: 5020963808500
Liquidtight. Anti-Microbial Conduit, Conduit Size - Metric 25 Millimeters / US Trade Size 3/4 Inch, Outside Diameter 26.7mm, Inside Diameter 21.0mm, Static Bend Radius 110mm, IP40-IP69 Rating, Galvanised Steel Core, Copper Packed and Thermoplastic Jacket, UL Listed, Reel Length 100 Feet, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Suitable for indoor splash zone areas or food processing equipment |
Specifications
|
Radius |
110 mm |
|
Flexibility |
High |
|
Material |
Galvanised Steel Core, String Packed and Thermoplastic Jacket |
|
Color |
White |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
26.7 mm |
|
Inside Diameter |
21 mm |
|
Length |
100 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E135398 | N/A | YDRQ | N/A | N/A |
Documents/Support Tools
|
Marketing Brochure |