Alternate Catalog No. : SAM 600 NTN
Catalog No. : SAM600NTN
Description: AL 2 HOLE LUG 600 TINPLATED
UPC: 783786748921
Tin Plated Aluminum Compression Lug, Wire Range 600 kcmil Stranded, 545.6 ACAR (15/7) AL-CU. Installing Dies 1 5/16, 14A, 300, 106, 317, 15A. Length 8-3/8 inch. Pad 1-3/4 inch wide x 3-19/32 inch long x 29/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 3-27/32 inch long. Uses Bolt size 1/2 inch, Oxide Inhibitor. Black Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
600 kcmil |
Documents/Support Tools
|
SDS |