Alternate Catalog No. : SAM 600-4 NTN
Catalog No. : SAM600-4NTN
Description: TP ALUM NEMA LUG 4HOLE COMMON DIE
UPC: 783786748938
Tin Plated Aluminum Four-Hole NEMA Lugs, common die series, concentric 556.5-600, installing dies 1 5/16, 300, 14A, 106, 317. 8-1/4 inch overall length, 3-5/16 inch Barrel bore depth, 3 inch wide pad. Oxide Inhibitor. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated. 4-Hole NEMA Pad. Oxide Inhibitor. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8-1/4 inch overall length, 3-5/16 inch Barrel bore depth, 3 inch wide pad. |
|
Wire Size |
Concentric 556.5 to 600 kcmil |
Documents/Support Tools
|
SDS |