text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAM 600-4 N

Catalog No. : SAM600-4N

Description:  AL COMP NEMA LUG 556-600 4HL

UPC: 783786836130

Aluminum Compression Lug, Wire Range 600 kcmil Stranded, 556.5 Stranded, 545 ACAR AL-CU. Installing Dies 106, 300, 317, 1 5/16, 15A, 6020AH. Length 8-1/4 inch. Welded Pad 3 inch wide x 3 inch long x 5/8 inch thick. (4) 9/16 inch diameter holes on 1-3/4 inch centers. Barrel 4-3/8 inch long. Uses Bolt size 1/2 inch, Oxide Inhibitor. Black Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Entire conductor range installed by three common dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Durable four-hole Lugs designed for general purpose substation and switchyard equipment use.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

8-1/4 X 3 inches wide

Wire Size

556.5 to 600 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here