Alternate Catalog No. : SAM 600-48 TN
Catalog No. : SAM600-48TN
Description: TP AL COMPR LUG 600KCMIL 5-15/16 IN
UPC: 783786748945
Tin Plated Aluminum Compression Lug, Wire Range 600 kcmil, Aluminum and Copper, Installing Dies 106A, 300, 317, 1 5/16, 15A. Length 5-15/16 inch. Pad 1-3/4 inch x 2 inch x 13/32 inch thick. (1) 9/16 inch hole. Barrel 2-3/4 inch. Bolt Size 1/2 inch, Oxide Inhibitor, Black Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
600 kcmil |
Documents/Support Tools
|
SDS |