Alternate Catalog No. : SAM 500 N
Catalog No. : SAM500N
Description: ALUM COMPR LUG 500KCMIL 2H 9/16INCH
UPC: 783786748877
Aluminum Compression Lug, Wire Range 477-500 kcmil, 600 Compact AL-CU, 397.5 (26/7) 477 (18/1) ACSR. Installing Dies 106A, 300, 317, 1 5/16, 14A, 15A. Length 8 inch. Pad 1-3/4 inch wide x 3-9/16 inch long x 29/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 3-11/16 inch long. Uses Bolt size 1/2 inch, Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |