Alternate Catalog No. : SAM 500-4 NTN
Catalog No. : SAM500-4NTN
Description: ALUM COMP LUG 4 HOLE, 500 TINPLATED
UPC: 783786748907
Tin-Plated Aluminum Compression Lug, Wire Range 500 kcmil AL-CU. Installing Dies 106, 300, 317, 1 5/16, 15A, 6020AH. Length 8-1/4 inch. Pad 3 inch wide x 3 inch long x 5/8 inch thick. (4) 9/16 inch diameter holes on 1-3/4 inch centers. Barrel 4-3/8 inch long. Uses Bolt size 1/2 inch, Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8-1/4 inch |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |