text.skipToContent text.skipToNavigation

Catalog No. : SAM50

Description:  30A/50A STRAIGHT ADAPTER

UPC: 708917296850

Straight Adapter for Non- Rating Metallic Receptacles - Rating 30A, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll