Alternate Catalog No. : SAM 400 NTN
Catalog No. : SAM400NTN
Description: ALUM 2-HOLE LUG 400 TIN PLATED
UPC: 783786748846
Tin Plated Aluminum Compression Lug for Aluminum and Copper Terminations, Two-Hole NEMA Pad, Wire Range 336.4(30/7), 397.5(18/1) ACSR, 397.5-400 Stranded kcmil, 500 Compact. Installing dies 106, 300, 317, 1 5/16, 14A, 15A. Length 8-29/64 inch. Pad 1-3/4 inch wide x 3-19/32 inch long x 29/64 inch thick, (2) 9/16 inch diameter holes on 1-3/4 inch center, uses 1/2 inch Bolt. Barrel 3-13/16 inch. Oxide Inhibitor. Green Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-5/8 inch |
|
Wire Size |
397.5 to 400 kcmil , 500 kcmil , 336.4 (30/7) ACSR AWG , 397.5 (18/1) ACSR AWG |
Documents/Support Tools
|
SDS |