Alternate Catalog No. : SAM 400 N
Catalog No. : SAM400N
Description: AL 2 HOLE NEMA LUG DIE 400
UPC: 783786748839
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Entire conductor range installed by three common dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification. |
|
Application |
Durable four-hole Lugs designed for general purpose substation and switchyard equipment use. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8-3/4 X 1-3/4 inches wide |
|
Wire Size |
397.5 to 400 kcmil , 500 kcmil , 336.4 (30/7) ACSR AWG , 397.5 (18/1) ACSR AWG |
Documents/Support Tools
|
SDS |