Alternate Catalog No. : SAM 300-4 NTN
Catalog No. : SAM300-4NTN
Description: ALUM COMP LUG 4 HOLE 300 TINPLATED
UPC: 783786748808
Tin Plated Aluminum Compression Lug for Aluminum and Copper Terminations, Four-Hole NEMA Pad, Wire Range 300 kcmil AL-CU. Installing dies 106, 300, 317, 1 5/16, 15A, 6020AH. Length 7-5/8 inch. Welded Pad 3 inch wide x 3 inch long x 5/8 inch thick, (4) 9/16 inch diameter holes on 1-3/4 inch centers, uses 1/2 inch Bolt. Barrel 3-7/8 inch. Oxide Inhibitor. Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-5/8 inch |
|
Wire Size |
300 kcmil |
Documents/Support Tools
|
SDS |