Alternate Catalog No. : SAL 800 N 90
Catalog No. : SAL800N90
Description: ALUM COMP LUG 800 KCMIL 90 DEG
UPC: 783786748747
Aluminum Compression Lug with 90 degree bend for Aluminum and Copper Terminations, Two-Hole NEMA Pad, Wire Range 795-800 kcmil Stranded AL-CU, 795(36/1) ACSR. Installing dies 140H, 301, 342, 724, 1 1/2, 39ART. Length 8-47/64 inch. Pad 1-3/4 inch wide x 3-51/64 inch long x 35/64 inch thick, (2) 9/16 inch diameter holes on 1-3/4 inch center, uses 1/2 inch Bolt. Barrel 3-23/32 inch. Oxide Inhibitor. Light Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Light Blue Cap. 90 Degree Bend |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad Length 3.800 inches, Pad Width 1.750 inch |
|
Wire Size |
795 to 800 kcmil , 795(36/1) ACSR AWG |
Documents/Support Tools
|
SDS |