Alternate Catalog No. : SAL 800 N 45
Catalog No. : SAL800N45
Description: Alum Comp Lug 800 kcmil 45 Deg
UPC: 783786748730
Aluminum Compression Lug - 45 Degrees for Aluminum and Copper Terminations, Two-Hole NEMA Pad, 800 KCMIL, 1/2 inch Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. 45 Degree Bend. Oxide Inhibitor, Light Blue Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 3.800 inch long x 1.750 inch wide. 8.737 inch long before bending. |
|
Wire Size |
795 to 800 kcmil , 795(36/1) ACSR AWG |
Documents/Support Tools
|
SDS |