Alternate Catalog No. : SAL 800-4 NTN
Catalog No. : SAL800-4NTN
Description: ALUM COMP LUG 4 HOLE 800 TINPLATED
UPC: 783786748761
Tin-Plated Aluminum Compression Lug for Aluminum and Copper Terminations, Four-Hole NEMA Pad, Wire Range 700-800 kcmil AL-CU, 954 Compact, 636(26/7) ACSR. Installing dies 140H, 301, 342, 1 1/2. Length 8-3/4 inch. Pad 3 inch wide x 3-5/16 inch long x 1/2 inch thick, (4) 9/16 inch diameter holes on 1-3/4 inch centers, uses 1/2 inch Bolt. Barrel 4-9/32 inch. Oxide Inhibitor. Light Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8-3/4 inch |
|
Wire Size |
700 to 800 kcmil , 954 kcmil , 636(26/7) ACSR AWG |
Documents/Support Tools
|
SDS |