Alternate Catalog No. : SAL 750 NTN
Catalog No. : SAL750NTN
Description: AL COMP 2 HOLE LUG 750 TINPLATE 1/2
UPC: 783786748662
Tin-Plated Aluminum Compression Lug for Aluminum and Copper Terminations, Two-Hole NEMA Pad, Wire Range 700-750 kcmil AL-CU, 636 (26/7, 24/7) ACSR. Installing dies 140H, 301, 342, 1 1/2. Length 7-7/8 inch. Pad 1-3/4 inch wide x 3-1/16 inch long x 37/64 inch thick, (2) 9/16 inch diameter holes on 1-3/4 inch center, uses 1/2 inch Bolt. Barrel 3-13/16 inch. Oxide Inhibitor. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Yellow Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.875 inches, Pad Width 1.750 inch |
|
Wire Size |
700 to 750 kcmil , 636 (26/7) ACSR AWG , 636(24/7) ACSR AWG |
Documents/Support Tools
|
SDS |