Alternate Catalog No. : SAL 636 N
Catalog No. : SAL636N
Description: ALUM COMP LUG 636 KCMIL 2 HOLE PAD
UPC: 783786748600
Aluminum Compression Lug for Aluminum and Copper Terminations, Two-Hole NEMA Pad, Wire Range 556.5(24/7, 26/7) and 636(18/1) ACSR, 600-636-650 kcmil AL-CU. Installing dies 140H, 301, 1 1/2. Length 7-5/8 inch. Pad 3 inch wide x 3-1/8 inch long x 1/5 inch thick, (4) 9/16 inch diameter holes on 1-3/4 inch centers, uses 1/2 inch Bolt. Barrel 3-5/8 inch. Oxide Inhibitor. Purple Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Purple Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8.562 inches, Pad Width 1.750 inch |
|
Wire Size |
556.5 (24/7) ACSR AWG , 556.5(26/7) ACSR AWG , 636 (18/1) ACSR AWG , 600 to 650 kcmil |
Documents/Support Tools
|
SDS |