text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAL 600-4 N

Catalog No. : SAL600-4N

Description:  AL 4 HOLE NEMA LUG DIE 600

UPC: 783786748594

Aluminum Compression Lug for Aluminum and Copper Terminations, Four-Hole NEMA Pad, Wire Range 477(24/7, 30/7) ACSR, 600 kcmil AL-CU. Installing dies 140H, 301, 1 1/2. Length 8-9/16 inch. Pad 3 inch wide x 3-1/8 inch long x 1/2 inch thick, (4) 9/16 inch diameter holes on 1-3/4 inch centers, uses 1/2 inch Bolts. Barrel 3-5/8 inch. Oxide Inhibitor. Black Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Entire conductor range installed by three common dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Durable four-hole Lugs designed for general purpose substation and switchyard equipment use.

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Mounting

Bolt Size 1/2 in

Classifications

Brand Name

Homac

Dimensions

Size

7-5/8 X 3 inches wide

Wire Size

600 kcmil , 477(24/7) ACSR AWG , 477(30/7) ACSR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here