Alternate Catalog No. : SAL 1000 N 45
Catalog No. : SAL1000N45
Description: ALUM LUG 1000 2 HOLE W 45 DEG BEND
UPC: 783786770632
Aluminum Compression Lug with 45 Degree Bend for Aluminum and Copper Terminations, Wire Range 795 (26/7), 900 (54/7), 954 (45/7) ACSR, 1000-1033 kcmil Aluminum. Installing Dies 140H, 301, 342, 724, 1, 1/2, 39ART. Length 8-9/16 inch before Bending. Pad 1-3/4 inch wide x 3-5/8 inch long x 9/16 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 3-23/32 inch long. Uses 1/2 inch Bolt. Oxide Inhibitor filled and Brown Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. 45 Degree Bend. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8-9/16 inch before Bending. Pad 1-3/4 inch wide x 3-5/8 inch long x 9/16 inch thick. |
|
Wire Size |
795 (26/7) ACSR , 900 (54/7) ACSR AWG , 954 (45/6) ACSR AWG , AL 1000 to 1033 kcmil |
Documents/Support Tools
|
SDS |