Alternate Catalog No. : SAL 1000-4 NTN
Catalog No. : SAL1000-4NTN
Description: AL COMP 4 HOLE LUG 1000 TIN PLATED
UPC: 783786748525
Tin-Plated Aluminum Four-Hole NEMA Lugs - common die series, Compact 1000 kcmil AL, ACSR 795 (30/19) and 874 (54/7), installing dies 140H, 301, 342, 724. Length 8-3/4 inch. Pad 3 inch wide x 3-1/2 inch long x 1/2 inch thick, (4) 9/16 diameter holes on 1-3/4 inch centers. Barrel 4-7/16 inch. Oxide Inhibitor, Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8-3/4 inch |
|
Wire Size |
1000 kcmil , 795(30/19) ACSR AWG , 874(54/7) ACSR AWG |
Documents/Support Tools
|
SDS |