text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAL 1000-4 N

Catalog No. : SAL1000-4N

Description:  AL 4 HOLE NEMA LUG DIE 1000

UPC: 783786748518

Aluminum Four-Hole NEMA Lugs - common die series, Compact 1000 kcmil AL, ACSR 795 (30/19) and 874 (54/7), installing dies 140H, 301, 342, 1 1/2. Length 8-3/4 inch. Pad 3 inch wide x 3-1/2 inch long x 1/2 inch thick, (4) 9/16 diameter holes on 1-3/4 inch centers. Barrel 4-7/16 inch. Oxide Inhibitor, Brown Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Entire conductor range installed by three common dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Durable four-hole Lugs designed for general purpose substation and switchyard equipment use.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

8-3/4 X 3 inches wide

Wire Size

1000 kcmil , 795(30/19) ACSR AWG , 874(54/7) ACSR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here