Alternate Catalog No. : SAKM 300-48 TN
Catalog No. : SAKM300-48TN
Description: AL COMP 1HOLE M SOCKET LUG 300 TINP
UPC: 783786748167
Tin-Plated Aluminum Meter Socket Lug - One-Hole - for 1/2 inch bolt, Wire Range 300 kcmil Aluminum. Installing dies 840, 845, TX, 76, 249, 11A. Length 3-1/8 inch. One Hole Pad 9/16 inch Diameter. Pad 1-9/32 inch long x 1/4 inch thick. Barrel 1-3/4 inch. Oxide Inhibitor. Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- All Installation Done with One Die to Reduce Your Die Inventory.
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Lugs Meet or Exceed ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
|
Application |
For Meter Pan and General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-1/4 inch |
|
Wire Size |
300 kcmil , 350 kcmil |
Documents/Support Tools
|
SDS |