Alternate Catalog No. : SAKM 3/0-48
Catalog No. : SAKM3/0-48
Description: AL METER SOCKET LUG 3/0 1/2BOLT
UPC: 783786748198
- All Installation Done with One Die to Reduce Your Die Inventory.
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Lugs Meet or Exceed ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
All Installation done with one die to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification. Made of Aluminum for High Strength and High Conductivity. |
|
Application |
For Meter Pan and General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3-1/4 inches |
|
Wire Size |
3/0 STR AWG , 3/0 COMPR AWG , 4/0 COMPT AWG |
Documents/Support Tools
|
SDS |