text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAKM 250-48

Catalog No. : SAKM250-48

Description:  AL METER SOCKET LUG 250 1/2BOLT

UPC: 783786748136

Aluminum Meter Socket Lug - One-Hole - for 1/2 inch bolt, Wire Range 250 kcmil Aluminum. Installing dies 840, 845, TX, 76, 249, 11A. Length 3-1/8 inch. One Hole Pad 9/16 inch Diameter. Pad 1-9/32 inch long x 1/4 inch thick. Barrel 1-3/4 inch. Oxide Inhibitor. Red Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • All Installation Done with One Die to Reduce Your Die Inventory.
  • Made of Aluminum for High Strength and High Conductivity.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Lugs Meet or Exceed ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

All Installation done with one die to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification. Made of Aluminum for High Strength and High Conductivity.

Application

For Meter Pan and General Applications

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 3-1/4 inches

Wire Size

AL 250 kmcil , AL 300 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here