Alternate Catalog No. : SAK 4 NTN
Catalog No. : SAK4NTN
Description: ALUM COMP LUG NO4 2 HOLE PAD TN
UPC: 783786748440
Tin Plated Aluminum Two-Hole NEMA Lugs. Wire Range #4 Stranded AL-CU. Installing dies 845, 840, TX, 76, 249, 11A. Length 5-3/4 inch. Pad 1-1/4 inch wide x 3-1/8 inch long x 1/4 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 1-7/8 inch. Oxide Inhibitor. Orange Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5-3/4 inch |
|
Wire Size |
#4 AWG |
Documents/Support Tools
|
SDS |