text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAK 1/0-38

Catalog No. : SAK1/0-38

Description:  ALUM COMP LUG 1/0 1 HOLE PAD 3/8IN

UPC: 783786748365

Aluminum Compression 1-Hole Lug, Wire Range 1/0 ACSR - Compressed, 2/0 Compact - Solid. Installing Dies TX, 76, 249, 840, 11A. Length 3-19/64 inch. Pad 1-1/4 inch wide x 1-11/32 inch long x 23/64 inch thick. (1) 13/32 inch Diameter hole. Barrel 1-3/8 inch. Oxide Inhibitor. Yellow Cap. For use with 3/8 inch Bolt. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Three Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.

Descriptors

Category

Wire connectors

Special Features

Marked with Conductor Sizes and Die References.

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5-3/4 inch

Wire Size

1/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here