Alternate Catalog No. : SAF 800-4 N
Catalog No. : SAF800-4N
Description: ALUM COMPR LUG 800KCMIL 4H 9/16INCH
UPC: 783786747962
Aluminum Compression Lug, 795 (36/1) ACSR, 795-800 kcmil AL-CU, Installing Dies 161, 302, 292, 1, 3/4, 161R, 6030AH. Length 10 inch. Pad 3 inch wide x 3-5/16 inch long. (4) 9/16 inch diameter holes on 1-3/4 inch centers. Barrel 4-7/26 inch. For Bolt size 1/2 inch. Oxide Inhibitor. Light Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Light Blue Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.000 inch long. Pad 3.000 inch wide |
|
Wire Size |
795 (36/1) ACSR AWG, 795 to 800 kcmil |
Documents/Support Tools
|
SDS |