Alternate Catalog No. : SAC 750 R 500 TN
Catalog No. : SAC750R500TN
Description: AL COMP REDUCER, TIN PLATED 750-500
UPC: 783786747948
Tin-Plated Aluminum Reducing Compression Splice, Wire Range 750 kcmil AL-CU to 500 kcmil AL-CU. Installing Dies 140H, 301, 342, 1, 1/2. Length 6-3/16 inch. Oil Stop. Oxide Inhibitor. Pink Cap. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sozes and Die References for easy Identification. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6-1/4 inch long |
Documents/Support Tools
|
SDS |