Alternate Catalog No. : SAC 750 CPTR600CPTTN
Catalog No. : SAC750CPTR600CPTTN
Description: AL COMP REDUCER 750-600 AL/CU
UPC: 783786130726
Tin Plated Aluminum Compression Reducing Splice, 750 Compact AL-CU to 600 Compact AL-CU. Installing Dies 140H, 301, 342, 1 , 1/2. Length 6-1/4 inch. Oil Stop. Oxide Inhibitor. Orange Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sizes and Die References for easy Identification. Orange Caps. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
600 to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.250 inch long, Outside Diameter 1.594 inch. |
Documents/Support Tools
|
SDS |