Alternate Catalog No. : SAC 600 R 500-608 TN
Catalog No. : SAC600R500-608TN
Description: AL COMP REDUCER 600-500
UPC: 783786747870
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sizes and Die References for easy Identification. Black and Pink Caps. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
600 kcmil , 300 mm2 , 500 kmcil , 240 mm2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5.687 inch long, Outside Diameter 1.500 inch. |
Documents/Support Tools
|
SDS |