Alternate Catalog No. : SAC 500 TN
Catalog No. : SAC500TN
Description: AL COMP SPLICE 500 TINPLATED
UPC: 783786747856
Tin-Plated Aluminum Straight Splices - Wire Range 477-500 kcmil, 600 Compact AL-CU. Installing Dies 106A, 300, 317, 1 5/16, 15A. Length 5-11/16 inch. Oil Stop. Oxide Inhibitor. Clear Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Entire Conductor Range Installed by Six Common Dies to Reduce Die Inventory.
- Made from Aluminum for High Strength and Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center. Dual Rated. Oxide Inhibiting Compound. Marked with Conductor Sizes and Die References. |
|
Application |
Splices designed for general UnderGround Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
477 to 500 kcmil , 600 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-11/16 inches long |
Documents/Support Tools
|
SDS |