Alternate Catalog No. : SAC 500 R 400 TN
Catalog No. : SAC500R400TN
Description: AL STR REDUCING SPLICE A:400 B:400
UPC: 783786055807
Tin-Plated Aluminum Reducing Splice. 500 kcmil Stranded AL-CU to 400 kcmil Stranded AL-CU. Installing Dies 1 5/16, 106A, 300, 317, 15A. Length 5-11/16 inches. Oil Stop. Oxide Inhibitor. Clear Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sozes and Die References for easy Identification. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil , 400 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-11/16 inch long |
Documents/Support Tools
|
SDS |