Alternate Catalog No. : SAC 400 R 350 TN
Catalog No. : SAC400R350TN
Description: ALUM COMP REDUCING SPLICE
UPC: 783786072576
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sizes and Die References for easy Identification. Green and Clear Caps. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
400 to 350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5.687 inch long, Outside Diameter 1.316 inch. |
Documents/Support Tools
|
SDS |