Alternate Catalog No. : SAC 350 R 2 TN
Catalog No. : SAC350R2TN
Description: AL COMP REDUCER 350 TO 2 TINPLATE
UPC: 783786747580
Tin Plated Aluminum Reducing Splice. Wire Range 350 kcmil AL-CU to #2 Stranded - Compressed, #2 and #1 Compact, #1 Solid. Installing Dies 96, 299, 655, 321, 1 1/8-1, 13A. Length 5 Inches. Oil Stop. Oxide Inhibitor. Clear Cap. Red Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sozes and Die References for easy Identification. |
|
Application |
Reducers for general UnderGround applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil , #2 STR/COMPR AWG , #1 to #2 COMPT AWG , #1 SOL AWG |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5 inch long |
Documents/Support Tools
|
SDS |