Alternate Catalog No. : SAC 350 R 250
Catalog No. : SAC350R250
Description: AL STR SPLICE DIE 350 250
UPC: 783786747603
- Install with Six Common Dies to Reduce Your Die Inventory.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Install with six common dies to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification. |
|
Application |
Reducers for general URD applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
Side A: 350 kcmil , Side B: 250 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5 inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
SDS |