text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 350 R 1/0 TN

Catalog No. : SAC350R1/0TN

Description:  ALUMINUM TIN PLATED SPLICE

UPC: 783786847853

Tin Plated Aluminum Reducing Splice. Wire Range 350 kcmil AL-CU to 1/0 Stranded - Compressed, 2/0 Compact - Solid. Installing Dies 96, 299, 655, 321, 1 1/8-1, 13A. Length 5 Inches. Oil Stop. Oxide Inhibitor. Clear Cap. Yellow Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Install with Six Common Dies to Reduce Your Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual Rated. Prefilled with Oxide Inhibitor. Marked with Conductor sozes and Die References for easy Identification.

Application

Reducers for general UnderGround applications.

Specifications

Connection

Compression

Conductor Range

350 kcmil , 1/0 STR/COMPR AWG , 2/0 COMPT/SOL AWG

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

5 inch long

Documents/Support Tools

SDS

Click here