text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAC 250 TN

Catalog No. : SAC250TN

Description:  AL STR SPLICE COM DIE TIN PLATE 250

UPC: 75114378741

Tin Plated Aluminum Straight Splice. Wire Range 250 kcmil Stranded - Compressed. Installing Dies TX, 249, 840, 11A, CSA 24. Length 4 Inches. Oil Stop. Oxide Inhibitor. Red Caps. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Entire Conductor Range Installed by Six Common Dies to Reduce Die Inventory.
  • Made from Aluminum for High Strength and Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Install with six common dies to reduce your die inventory. Dual-Rated for use with Aluminum and Copper Conductors. Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification.

Application

Designed for General Underground applications.

Specifications

Connection

Compression

Conductor Range

250 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4 inches long

Documents/Support Tools

SDS

Click here